Thermostats, DEVIreg™ 233, Sensor type: Floor, 13 A

19112321

EL: 7224213346,  VVS: 345966101

Temperature - room [°C]: 5 - 45, Display type: No display, Application: Floor heating

Product details

Gross weight 0.202 Kilogram
Net weight 0.2 Kilogram
Volume 1.131 Liter
EAN 5703466168981

 

2-pole switch No
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval CE
Ball pressure test temperature [°C] 75 °C
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Colour White RAL 9010
Contain batteries No
Depth [mm] 31 mm
Description DEVIreg™ 233,w.room sensor White front
DIN mounting No
Display type No display
EEE category 5 small equipment (any external dimension < 50 cm)
Element IP Class 41
EU RoHS compliance Yes
Frost protection [°C] 5 °C
Height [mm] 71 mm
Hysteresis (+/-) 0.4
In scope of WEEE Yes
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 140 mm
Package height [mm] 85 mm
Package width [mm] 95 mm
Pollution degree 2
Product description DEVIreg™ 233
Product group Thermostats
Regulation type Hysteresis
Relay switch 1-pole
Resistive load max [A] 13 A
Scale Setting 0 - 6
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Floor
Standby power consumption [W] [Max] 1.7 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature - room [°C] [Max] 45 °C
Temperature - room [°C] [Min] 5 °C
Terminal cable size max [mm²] 2 x 2.5
Type DEVIreg™ 233
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 0 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality