The DEVIreg™ 233 is an electronic thermostat designed to be flushmounted or wall-mounted in an installation box from the LK FUGA series. The thermostat is provided with a 1- pole switch and a floor sensor (wire) to measure and control the desired floor temperature. Alternatively an external room sensor can be used. The thermostat has a button to adjust the temperature setting with a scale from (0) 1 to 6.
Shows 2 product(s)
Thermostats, DEVIreg™ 233, Sensor type: Floor, 13 A
Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 233, Sensor type: Floor, 13 A
Temperature - room [°C]: 5 - 45, Display type: No display, Application: Floor heating