Solenoid operated valves, VDHT 15 E NC-NC, Industrial

180L0297

Flow [gpm] [Max]: 4, Flow [l/min] [Max]: 15, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: BSP, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

Product details

Gross weight 1.566 Kilogram
Net weight 1.541 Kilogram
Volume 1.678 Liter
EAN 5715162673584

 

Actuator size [mm] 13.5 mm
Application Industrial
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 250 ms
Closing Time [ms] [Min] 250 ms
Connection standard BSP
Connection type Thread
Contain batteries No
Description VDHT 15 E 3/2 3/8-3/8-1/4 NC-NC
Direction Straightway
Drain connection size [in] 1/4 in
Flow [gpm] [Max] 4 gal/min
Flow [gpm] [Min] 0.3 gal/min
Flow [l/min] [Max] 15 l/min
Flow [l/min] [Min] 1 l/min
Function NC; NC
Inlet connection size [in] 3/8 in
Material type Neutral media
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 37 °F
Number of ways 3/2
Opening time [ms] [Max] 250 ms
Opening time [ms] [Min] 250 ms
Operating pressure [barg] [Max] 140 barg
Operating pressure [barg] [Min] 2 barg
Operating pressure [psig] [Max] 2000 psig
Operating pressure [psig] [Min] 29 psig
Operation Direct pilot operated
Outlet connection size [in] 3/8 in
Parts Program name VDHT
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Seal Material FKM
Serviceable Yes
Type VDHT 3/2
Type designation VDHT 15 E NC-NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality