3-2_way Zone Drain valves VDHT

Shows 12 product(s)

180L0173

Solenoid operated valves, VDHT 15 E NC-NO, Industrial

Flow [gpm] [Max]: 4, Flow [l/min] [Max]: 15, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: BSP, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

180L0174

Solenoid operated valves, VDHT 15 E NC-NO, Industrial

Flow [gpm] [Max]: 4, Flow [l/min] [Max]: 15, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: NPT, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

180L0240

Solenoid operated valves, VDHT 15 EC NC-NO, Industrial

Flow [gpm] [Max]: 4, Flow [l/min] [Max]: 15, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: Cetop 3

180L0297

Solenoid operated valves, VDHT 15 E NC-NC, Industrial

Flow [gpm] [Max]: 4, Flow [l/min] [Max]: 15, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: BSP, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

View: