Thermostats, DEVIreg™ Basic, Sensor type: Floor, 16 A

140F1160

EL: 7224215179

Temperature - floor [°C]: 4 - 45, Display type: LED, Application: Floor heating

Product details

Gross weight 194 Gram
Net weight 142 Gram
Volume 0.722 Liter
EAN 5703466250372

 

1 Primary battery SUM weight Kg 0
1 Primary battery weight Kg 0
2-pole switch No
Ambient temperature [°C] [max] 35 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Ball pressure test temperature [°C] 75 °C
Battery backup No
Battery qty 0
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
EAC
Colour White RAL 9010
Compatible frame system Yes
Contain batteries No
Depth [mm] 24 mm
Description DEVIreg Basic
DIN mounting No
Display (Yes/No) No
Display type LED
Element IP Class 21
Frost protection [°C] 5 °C
Height [mm] 85 mm
In scope of WEEE Yes
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 95 mm
Package height [mm] 80 mm
Package width [mm] 95 mm
Pollution degree 2
Product description DEVIreg™ Basic
Product group Thermostats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Lead monoxide (PbO, CAS no. 1317-36-8)
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 16 A
SCIP dossier no. 3e069a1c-935f-4345-8c30-943c89141ca8
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Floor
Software class A
Standby power consumption [W] [Max] 0.2 W
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 4 °C
Temperature max. limiter [°C] [Max] 35 °C
Temperature max. limiter [°C] [Min] 5 °C
Temperature min. limiter [°C] [Max] 35 °C
Temperature min. limiter [°C] [Min] 4 °C
Terminal cable size max [mm²] 2 x 2.5
Type DEVIreg Basic
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 85 mm

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality