DEVIreg™ Basic is an intuitive programmable timer thermostat, for floor temperature control, complying with Eco design Lot 20, used for controlling electric floor heating elements. The thermostat is designed for fixed installation only. Due to the special designed 2-part construction it fits a wide range of frames in the 55 mm x 55 mm. The thermostat features a dial for manual temperature setting, feature enabling and intuitive control. DEVIreg™ Basic is fast and intuitive to setup using the in app wizard. It has an energy-saving program - including an optimum start (pre-heat) control ensuring the desired temperature, at the correct time and thereby reducing the heating costs significantly
Shows 1 product(s)
Thermostats, DEVIreg™ Basic, Sensor type: Floor, 16 A
Temperature - floor [°C]: 4 - 45, Display type: LED, Application: Floor heating