RET2001M - V2, 230Vac, Digital Thermostat

087N6476

VVS: 472257101

RET2001M, Mains powered digital room electronic thermostat

Product details

Gross weight 200 Gram
Net weight 129.8 Gram
Volume 0.69 Liter
EAN 5715162419151

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Back lit display Yes
Backplate Custom Backplate
Ball hardness test [°C] 75 °C
Category name Digital Thermostat
CE evaluated Yes
China RoHS compliance Out of scope
Colour White RAL 9010
Control pollution Degree 2
Control type On/Off load compensation
Depth [mm] 43 mm
Description RET2001M, Mains powered digital room electronic thermostat
Design standard EN 60730-2-9
EEE category 5 small equipment (any external dimension < 50 cm)
Frequency [Hz] 50/60 Hz
Frost protection Yes
Height [mm] 86 mm
In scope of WEEE Yes
Installation 3 Wire
Material ABS+PC, non-flammable
Modulating Control Yes
Number of channels 1
On/Off control Yes
On/off modulating control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product description RET2001M - V2
Product group Room Thermostats, RET
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Status indicator Yes
Supply Type 230Vac
Temperature limiter [°C] [Max] 35 °C
Temperature limiter [°C] [Min] 5 °C
Tolerance ±10%
Type RET2001
UNSPSC CODE 41112209
Warranty [Year] 5
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality