Show more
RET

Shows 7 product(s)

087N6460

RET1001M, 230Vac, Dial Thermostat

VVS: 472256001

RET1001M,Mains powered dial room electronic thermostat

087N6461

RET1001M-V2, 230Vac, Dial Thermostat

VVS: 472256002

Temperature adjustable electronic room thermostat with frost protection and stand-by setting. LEDs to signal both power and heat demand. Easy to use.

087N6471

RET2001B, Battery, Digital Thermostat

VVS: 472257200

RET2001B, Battery powered digital room electronic thermostat

087N6474

RET2001RF + RX1-S, Batteries for thermostat + 230Vac for receiver, Digital RF Thermostat

VVS: 472256101

RET2001RF + RX1-S, Battery powered RF digital room electronic thermostat and mains powered single channel RF receiver

087N6476

RET2001M - V2, 230Vac, Digital Thermostat

VVS: 472257101

RET2001M, Mains powered digital room electronic thermostat

087N6477

RET2001RF + RX1-S V2, Batteries for thermostat + 230Vac for receiver, Digital RF Thermostat

VVS: 472256102

RET2001RF + RX1-S, Battery powered RF digital room electronic thermostat and mains powered single channel RF receiver

087N6478

RET2001 OT - V2, 24Vdc, Digital Thermostat

RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers

View: