V73D52, PN 25, DN 25, Flow rate [m³/h]: 0.00, External Thread, Mounting version: Bypass
065-4211
V73D52 PN25 25/8 1,0-5,5 thr bypass
V73D52 PN25 25/8 1,0-5,5 thr bypass
Gross weight | 3.444 Kilogram |
Net weight | 3.444 Kilogram |
Volume | 9.296 Liter |
EAN | 5702421805749 |
Gross weight | 3.444 Kilogram |
Net weight | 3.444 Kilogram |
Volume | 9.296 Liter |
EAN | 5702421805749 |
Actuator size [cm²] | 31 cm² |
Application | District Heating |
Connection types | External Thread |
Description | V73D52 PN25 25/8 1,0-5,5 thr bypass |
Diameter [mm] | 25 mm |
Differential pressure range [bar] [Max] | 12 bar |
Flow control | No |
Flow limitation | No |
Flow rate [m³/h] | 0 m³/h |
Flow rate [m³/h] [Max] | 0 m³/h |
Function | Press. relief controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 8 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media temperature [°C] [Max] | 130 °C |
Mounting version | Bypass |
Number of ports | 2 |
Permissible media | Termo oil |
Pressure class | PN 25 |
Pressure controller | Pressure relief controller |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Type | V73D52 |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve size | DN 25 |
Actuator size [cm²] | 31 cm² |
Application | District Heating |
Connection types | External Thread |
Description | V73D52 PN25 25/8 1,0-5,5 thr bypass |
Diameter [mm] | 25 mm |
Differential pressure range [bar] [Max] | 12 bar |
Flow control | No |
Flow limitation | No |
Flow rate [m³/h] | 0 m³/h |
Flow rate [m³/h] [Max] | 0 m³/h |
Function | Press. relief controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 8 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media temperature [°C] [Max] | 130 °C |
Mounting version | Bypass |
Number of ports | 2 |
Permissible media | Termo oil |
Pressure class | PN 25 |
Pressure controller | Pressure relief controller |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Type | V73D52 |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve size | DN 25 |