Shows 4 product(s)
V74D52, PN 25, DN 20, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Free
V74D52 PN25 20/6,3 1,0-5,5 thr flo/ret
V74D52, PN 25, DN 25, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Free
V74 D52 DN25 PN25 Kvs8 1-5,5
V73D52, PN 25, DN 20, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Bypass
V73D52 PN25 20/6,3 1,0-5,5 thr bypass
V73D52, PN 25, DN 25, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Bypass
V73D52 PN25 25/8 1,0-5,5 thr bypass