Electric expansion valve, ETS 8M40S

034G8803

Connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in

Product details

Gross weight 0.217 Kilogram
Net weight 0.152 Kilogram
Volume 0.91 Liter
EAN 5702424595180

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -22 °F
Approval cURus
China RoHS compliance Yes
Connection material Cu-plated SS
Connection type Solder, ODM
Contain batteries No
Design config. Style L
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow characteristic S-shape
Flow direction Bi-flow
Inlet size [in] 5/8 in
Lubricants compatibility POE
PVE
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
MaxOPD [bar] 39 bar
MaxOPD [psig] 566 psig
MaxOPD reverse [bar] 32 bar
MaxOPD reverse [psi] 497.1 psi
Min. Leakage [cm³/min] @ 1 Mpa 800 cm³/min
Motor type Permanent magnet stepper motor
Orifice size [mm] 4 mm
Outlet size [in] 5/8 in
Packing format Multi pack
Parts Program name ETS 8M
PED category Art. 4, par. 3
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 12 pc
Rated cap. conditions [SI] Tc=38°C
Te=5°C
Tl=34°C
Rated capacity R410A [kW] 62.8 kW
Rated capacity R410A [TR] 17.8 TR
Refrigerant temperature [ºC] [max] 70 °C
Refrigerant temperature [ºC] [min] -30 °C
Refrigerant temperature [ºF] [max] 158 °F
Refrigerant temperature [ºF] [min] -22 °F
Refrigerants R1234ze(E)
R134a
R290
R32
R404A
R407C
R410A
R448A
R449A
R449B
R452A
R452B
R454B
R454C
R513A
R515B
Relative humidity (RH) [%] [max] 95 %
Relative humidity (RH) [%] [min] 0 %
Serviceable No
Step mode 1-2 excitation (half step)
Storage temperature range [°C] [max] 60 °C
Storage temperature range [°C] [min] -30 °C
Storage temperature range [°F] [max] 140 °F
Storage temperature range [°F] [min] -22 °F
Total steps 500 (half steps)
Type ETS 8M40S
UL evaluated Yes
Valve open pulses@normal flow 37 ± 15 steps
Valve open pulses@reverse flow 37 ± 15 steps

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality