ETS 8M is a stepper motor driven electric expansion valve with a high level of reliability, and it provides a precise solution for expansion and flow control in a wide range of refrigeration and air conditioning system. The valve comes with two flow curve options, a linear and a S-shaped characteristic. ETS 8M can be applied for applications i.e. Modular Chiller and Low Ambient Temp Heat Pump in single/bi-flow operations. Valve operation is by means of a stepper motor and as such it is compatible with a number of electronic controllers from Danfoss or third-party vendors.
Shows 19 product(s)
Elec. expansion valve coil, ETS 8M
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: JST XHP-5, Cable length [m]: 3
Elec. expansion valve coil, ETS 8M
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: JST XHP-5, Cable length [m]: 6
Elec. expansion valve coil, ETS 8M
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: JST XHP-6, Cable length [m]: 3
Elec. expansion valve coil, ETS 8M
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: JST XHP-6, Cable length [m]: 6
Elec. expansion valve coil, ETS 8M
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 2
Elec. expansion valve coil, ETS 8M
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 3
Elec. expansion valve coil, ETS 8M
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 6
Electric expansion valve, ETS 8M40L
Connection type: Solder, ODM, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in
Electric expansion valve, ETS 8M40L
Connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in
Electric expansion valve, ETS 8M40S
Connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in