LENO MSV-O, DN 50, Internal thread
003Z4026
MSV-O DN 50, Internal thread, fixed venturi orifice, manual balancing valve
MSV-O DN 50, Internal thread, fixed venturi orifice, manual balancing valve
Gross weight | 2.854 Kilogram |
Net weight | 2.544 Kilogram |
Volume | 3.393 Liter |
EAN | 5702420096940 |
Gross weight | 2.854 Kilogram |
Net weight | 2.544 Kilogram |
Volume | 3.393 Liter |
EAN | 5702420096940 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | Rp 2 |
Description | MSV-O DN 50, Internal thread, fixed venturi orifice, manual balancing valve |
Differential pressure range [bar] [Max] | 2.5 bar |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 53f95648-cebd-47cc-b3d7-13f198654fa0 |
SCIP dossier product name | MSV-O DN15-DN50 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-O |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 50 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Connections | Rp 2 |
Description | MSV-O DN 50, Internal thread, fixed venturi orifice, manual balancing valve |
Differential pressure range [bar] [Max] | 2.5 bar |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 53f95648-cebd-47cc-b3d7-13f198654fa0 |
SCIP dossier product name | MSV-O DN15-DN50 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-O |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 50 |