EV220A solenoid valves

Shows 34 product(s)

042U4001

Solenoid valve, EV220A, Function: NC, G, 1/4, 1.000 m³/h, EPDM

VVS: 470106102

Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4002

Solenoid valve, EV220A, Function: NC, G, 3/8, 1.000 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4003

Solenoid valve, EV220A, Function: NC, G, 1/4, 1.000 m³/h, NBR

VVS: 470106402

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4004

Solenoid valve, EV220A, Function: NC, G, 3/8, 1.000 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4005

Solenoid valve, EV220A, Function: NC, G, 1/4, 1.000 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4011

Solenoid valve, EV220A, Function: NC, G, 3/8, 1.600 m³/h, EPDM

VVS: 470106103

Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4012

Solenoid valve, EV220A, Function: NC, G, 1/2, 1.600 m³/h, EPDM

VVS: 470106104

Media recommendations: Water & Brine, Approval: PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4013

Solenoid valve, EV220A, Function: NC, G, 3/8, 1.600 m³/h, NBR

VVS: 470106403

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4014

Solenoid valve, EV220A, Function: NC, G, 1/2, 1.600 m³/h, NBR

VVS: 470106404

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4015

Solenoid valve, EV220A, Function: NC, G, 3/8, 1.600 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: