Solenoid valve, EV220A, Function: NC, G, 1/4, 1.000 m³/h, NBR

042U4003

VVS: 470106402

Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.52 Kilogram
Net weight 0.493 Kilogram
Volume 0.37 Liter
EAN 5702423106455

 

Actuator A
Actuator size 9 mm
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 1.16 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [min] 0.2 bar
Differential pressure [psi] [max] 232 psi
Differential pressure [psi] [min] 2.9 psi
Est. time to close, water [ms] 250 ms
Est. time to open, water [ms] 40 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE and contain batteries No
Kv value [m³/h] 1 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 24 bar
Max. test pressure [psig] 348 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media recommendations Water,Brine,Oil,Air
Media tolerance comments Neutral media
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 6 mm
Orifice size fraction [in] 1/4 in
Packing format Multi pack
Parts Program name EV220A
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Seal Material NBR
Serviceable Solenoid valve spare parts
Specification key EV220A 6B G 14N NC000
Type EV220A
Type designation EV220A 6
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality