Show more
EV221BW

Shows 10 product(s)

132U1000

Solenoid valve, EV221BW, Function: NC, G, 3/8, 1.5 m³/h, EPDM

VVS: 470316553

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U1001

Solenoid valve, EV221BW, Function: NO, G, 3/8, 1.5 m³/h, EPDM

VVS: 470316503

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U1002

Solenoid valve, EV221BW, Function: NC, G, 1/2, 1.5 m³/h, EPDM

VVS: 470316554

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U1003

Solenoid valve, EV221BW, Function: NO, G, 1/2, 1.5 m³/h, EPDM

VVS: 470316504

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U1300

Solenoid valve, EV221BW, Function: NC, G, 1/2, 2.5 m³/h, EPDM

VVS: 470316574

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U1301

Solenoid valve, EV221BW, Function: NO, G, 1/2, 2.5 m³/h, EPDM

VVS: 470316524

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2002

Solenoid valve, EV221BW, Function: NC, G, 3/4, 6 m³/h, EPDM

VVS: 470316576

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2003

Solenoid valve, EV221BW, Function: NO, G, 3/4, 5 m³/h, EPDM

VVS: 470316536

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2200

Solenoid valve, EV221BW, Function: NC, G, 1, 6 m³/h, EPDM

VVS: 470316578

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2201

Solenoid valve, EV221BW, Function: NO, G, 1, 5 m³/h, EPDM

VVS: 470316538

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: