Solenoid valve, EV221BW, Function: NC, G, 3/8, 1.5 m³/h, EPDM

132U1000

VVS: 470316553

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.342 Kilogram
Net weight 0.321 Kilogram
Volume 0.253 Liter
EAN 5702428544276

 

Actuator BW
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Approval ACS
PZH
RISE
SINTEF
WRAS
Approval comments WRAS (0 – 85°C)
Body material Eco brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Eco brass
Connection size [in] 3/8
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 1.75 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.1 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.45 psi
Est. time to close, water [ms] 300 ms
Est. time to open, water [ms] 50 ms
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
Kv value [m³/h] 1.5 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Drinking Water&Heating ECO/SS
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 10 mm
Orifice size fraction [in] 3/8 in
Packing format Multi pack
Parts Program name EV220BW 10 - 22
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 20 pc
REACH Candidate List substances No
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV221BW 10BE G 38E NC000
Type EV221BW
Type designation EV221BW 10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality