ESMT, ESM, ESMC, ESMU (Pt 1000)

Show more
ESMT, ESM, ESMC, ESMU (Pt 1000)

Shows 12 product(s)

084N1013

Temperature sensor, ESMT, Pt

Measuring range [°C]: -30 - 50, Sensor elem. resistance [Ohm]: 1000

087B1164

ESM-10, Sensor type: Room, Pt 1000

EL: 2324007884,  VVS: 460945264

ESM-10, Pt 1000 room temperature sensor

087B1165

ESM-11, Pt 1000

EL: 2324007897,  VVS: 460945365

ESM-11, Pt 1000 Surface sensor

087B1182

ESMU-100, Pt 1000, Stainless steel

VVS: 460945482

ESMU-100, Pt 1000 immersion sensor, 100 mm, stainless steel

087B1183

ESMU-250, Pt 1000, Stainless steel

VVS: 460945483

ESMU-250, Pt 1000 immersion sensor, 250 mm, stainless steel

View: