ESM-11, Pt 1000
087B1165
EL: 2324007897,
VVS: 460945365
ESM-11, Pt 1000 Surface sensor
ESM-11, Pt 1000 Surface sensor
Gross weight | 0.04 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.13 Liter |
EAN | 5702421011478 |
Gross weight | 0.04 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.13 Liter |
EAN | 5702421011478 |
Body material | Polycarbonate |
China RoHS compliance | Out of scope |
Description | ESM-11, Pt 1000 Surface sensor |
Electrical connections terminals | Terminal block for 2 wires in base part |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Grade of enclosure | IP32 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting version | Clamp for tube DN 15-65 supplied |
Product group | Sensors |
REACH Candidate List substances | No |
Temperature sensors type | Pt 1000 |
Time constant | 3 s |
Type | ESM-11 |
UK RoHS compliance | Out of scope |
Body material | Polycarbonate |
China RoHS compliance | Out of scope |
Description | ESM-11, Pt 1000 Surface sensor |
Electrical connections terminals | Terminal block for 2 wires in base part |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Grade of enclosure | IP32 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting version | Clamp for tube DN 15-65 supplied |
Product group | Sensors |
REACH Candidate List substances | No |
Temperature sensors type | Pt 1000 |
Time constant | 3 s |
Type | ESM-11 |
UK RoHS compliance | Out of scope |