132H5077
Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-43A0-070-TX-E20
Air-cooled, passive, 200-500 V AC
43 A, 70 Hz
Thermal Switch: None
IP20/Open Type
Sine-Wave Filter IP20 size 05
Other options according to model code
The sine-wave filter provides a sinusoidal phase-to-phase motor supply voltage. The filter reduces motor insulation stress and acoustical switching noise from the motor, and allows the use of unscreened motor cables. Compatible with iC7 frequency converters.