BZ is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 and 2 Ex environments. The coils are designed to be used with Danfoss solenoid valves
顯示 2 產品
Spole til magnetventil, BZ120C, Kabel, 9 m, Multipak
Spole til magnetventil, Type: BZ120C, Kapsling (IP): IP65, Spoletilslutning: Kabel, Aktuatorstørrelse: 13.5 mm
Spole til magnetventil, BZ240C, Kabel, 9 m, Multipak
Elektrisk tilslutning: Kabel, Frekvens [Hz]: 50/60 Hz, Kapsling (IP): IP65