EV215B is a direct-operated 2/2-way solenoid valve for use in steam applications.The design is based on a PTFE valve plate, ensuring high reliable function even in connection with contaminated steam.Valve body in stainless steel for ensuring a long life even in connection with aggressive steam media.
Viser 1 produkt (er)
Magnetventil, EV215B, Funktion: NC, G, 1/4, 0.3 m³/h, PTFE
Medieanbefalinger: Damp, Husets materiale: Rustfast stål, Drift: Direkte styret, Antal veje: 2/2