Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
For at opretholde sikkerheden for din konto er der igangsat en log ud-procedure.Din session udløber om
Du er blevet logget af på grund af inaktivitet de sidste 120 minutter.
You are at the {0} store.
Viser 1 produkt (er)
Ventil til varmegenvinding, CTR 20
Kølemidler: R744, Kv-værdi [m³/h]: 20, Maks. driftstryk [bar]: 140, Pakkeformat: Enkeltpakke, Antal pr. pakkeformat: 1
Vis: