Comsys ADF P300, 150A, 480V-TN, IP43

099H0253

P300-150/480_TCE41O--43"
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.

Product details

Gross weight 335 kg
Net weight 335 kg
Volume 0.558 m3
EAN 5714853433216

Options

Options Power options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality