VMT, PN 10, DN 15, 2.8 m³/h, Filetage externe, G 3/4 A

065F0114

VMT PN10 15/2,8 2 voies/2 fil. ext. droit

Détails du produit

Gross weight 0.369 Kilogram
Net weight 0.369 Kilogram
Volume 0.393 Liter
EAN 5702421300503

 

Application Heating and cooling
Cavitation factor 0.5
Connection size G 3/4 A
Connection types External Thread
Description VMT PN10 15/2,8 2 voies/2 fil. ext. droit
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 0.2 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Groupe de produits Motorized control valves
Kvs values [m³/h] 2.8 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure class PN 10
Pressure nominal [bar] 10 bar
Présence de batteries Non
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 1.1 mm
Type VMT
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 15

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality