Evaporator and room control

Shows 46 product(s)

080G5003

Electronic valve control, EKE 400

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

080G5004

Electronic valve control, EKE 400

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

080G5005

Electronic valve control, EKE 400

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

080G5006

Electronic valve control, EKE 400

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

080G5007

Evaporator and room control, EKE 450

Function: Cooling, Hot Gas Defrost, Supply voltage [V] AC: 85 - 265, Communication type: RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12

080G5008

Evaporator and room control, EKE 450

Function: Cooling, Hot Gas Defrost, Supply voltage [V] AC: 21 - 28, Communication type: RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12

080Z0140

Case/room controller (EEV), AK-CC 750A

Application area: Refrigeration control, Function: 1-4 AKV(EEV), Flexible I/O, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC

080Z5001

AK-RC 204B, Cold storage room controller

Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1

080Z5002

AK-RC 205C, Cold storage room controller

Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1

080Z5003

AK-RC 305W-SD, Cold storage room controller

Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1

View: