LD-302P55KTAE55H3BXCDXXS018XAXBXC4X16DX
134H6456
Frequency converter
LD-302P55KTAE55H3BXCDXXS018XAXBXC4X16DX
Lift Drive LD-302
(P55K) 55 KW / 75 HP, Three phase
380 - 400 VAC, IP55 / Type 12
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, Loadsharing
Lift Drive
Frame: C2
No C1 option, No D option
No A Option, No B Option
Other options according to Model code
Model code:
LD-302P55KTAE55H3BXCDXXS018XAXBXC4X16DX
The VLT® AutomationDrive represents a single drive concept that controls the entire range of operations from ordinary to servo like applications on any machine or production line.