LD-302P55KTAE55H3BGCXXXS018XAXBXC4X16DX

134H6423

Frequency converter
LD-302P55KTAE55H3BGCXXXS018XAXBXC4X16DX
Lift Drive LD-302
(P55K) 55 KW / 75 HP, Three phase
380 - 400 VAC, IP55 / Type 12
(H3) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Lift Drive
Frame: C2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: LD-302P55KTAE55H3BGCXXXS018XAXBXC4X16DX

Product details

Gross weight 57.18 kg
Net weight 55.34 kg
Volume 228.095 l
EAN 5710107715497

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P55K (P55K) 55 KW / 75 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 LD-302P55KTAE55H3BGC
Typecode Part 2 XXXS018XAXBXC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 55
Height [mm] 770,0
Width w/ no C options [mm] 370,0
Depth [mm] 335,0
Depth with Option A/B [mm] 335,0
kVA 67.9
Calculated Gross Weight [kg] 57.18
Calculated Net Weight [kg] 55.34
Vendor ERR01 Cannot Determine Vendor
Modelcode01 LD-302P55KTAE55H3BGC
Modelcode02 XXXS018XAXBXC4X16DX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality