LD-302P5K5TAE20H1BXCXXXS018XAXBXC4XXXDX
134H4487
Frequency converter
LD-302P5K5TAE20H1BXCXXXS018XAXBXC4XXXDX
Lift Drive LD-302
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
Lift Drive
Frame: A3
No C1 option, No D option
No A Option, No B Option
Other options according to Model code
Model code:
LD-302P5K5TAE20H1BXCXXXS018XAXBXC4XXXDX
The VLT® AutomationDrive represents a single drive concept that controls the entire range of operations from ordinary to servo like applications on any machine or production line.