LD-302P55KTAE55H3BGCXXXS018XAXBXC4XXXDX
134G8836
Frequency converter
LD-302P55KTAE55H3BGCXXXS018XAXBXC4XXXDX
Lift Drive LD-302
(P55K) 55 KW / 75 HP,
Three phase, 380 - 400 VAC,IP55 / Type 12
(H3) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Lift Drive
Frame: C2
No A Option, No B Option
No C1 option, No D option
Other options according to Model code
Model code:
LD-302P55KTAE55H3BGCXXXS018XAXBXC4XXXDX
The VLT® AutomationDrive represents a single drive concept that controlsthe entire range of operations from ordinary to servo like applicationson any machine or production line.