ISD510ST01C5D6E67FRXPNSXXTF076C0N46XKSSX

132X9488

VLT® Integrated Servo Drive ISD® 510
Standard,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
PROFINET, Standard,
Safe Torque Off, 76 mm,
Customized Version, Rated speed 4600 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510ST01C5D6E67FRXPNSXXTF076C0N46XKSSX

Model code: ISD510ST01C5D6E67FRXPNSXXTF076C0N46XKSSX

Product details

Gross weight 5.05 kg
Net weight 4.75 kg
Volume 0 l
EAN 5715253247526

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration S Standard
Drive Torque T Torque
Torque 01C5 1.5 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FRX Resolver
Bus System PN PROFINET
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type C0 Customized Version
Motor Speed N46 Rated speed 4600 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510ST01C5D6E67FRXPNSXX
Typecode Part 2 TF076C0N46XKSSX
Modelcode01 ISD510ST01C5D6E67FRXPNSXX
Modelcode02 TF076C0N46XKSSX
Calculated Net Weight [kg] 4.75
Calculated Gross Weight [kg] 5.05
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality