FVF, PN 16, DN 65, Tühjendus kuulkraaniga, Äärik

065B7732

FVF DN65 PN16 kuulkraan paigaldatud

Product details

Gross weight 12.556 Kilogram
Net weight 12 Kilogram
Volume 17.236 Liter
EAN 5702421555170

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 65
Connection types Flange
Contain batteries No
Description FVF DN65 PN16 with Ball Valve mounted on
Diameter [mm] 65 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 95 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.87 mm
Number of meshes [n/cm²] 64
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 65
Strainer type With draining ball valve
Type FVF

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality