BOCK, EX-HG44e/475-4 S HC, Semi-hermetic ATEX

097C5645

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17740

產品詳情

總重 187.3 Kilogram
淨重 170.4 Kilogram
Volume 271.656 Liter
EAN 5715162871980

 

Anti-vibration pads Yes
Approval standard No
Capacity regulator No
Contain batteries No
Description Compressor EX-HG44e/475-4 S HC
Discharge connection size [mm] 28 mm
Family HG HC ATEX Compressors
Frequency Hz 50
In scope of WEEE No
Intermediate flange/adapter No
IP 等級 IP66
Legacy BOCK ID 17740
Max pressure (PS) - high side 32 bar
Max pressure (PS) - low side 19 bar
Model number EX-HG44e/475-4 S HC
Oil differential pressure sensor No
Oil sump heater 220-240V AC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP dossier no. 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
SCIP dossier product name HG/HA(X)44/…. - series
Step protection for CR/SU No
Suction connection size [mm] 35 mm
Thermal protection thermostat 2
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
冷媒 R1270
R290
吸氣連接尺寸 [in] 1 3/8 in
品牌 BOCK
型號 EX-HG44e
壓縮機電源 [V] 380-420V Y/YY -3- 50Hz PW
技術 Semi-hermetic ATEX
排氣口備註 Standard
排氣口備註 Soldering
排氣口備註 Standard
排氣口備註 Soldering
排氣連接尺寸 [in] 1 1/8 in
氣缸 4
油類型 BOCKlub G68
產品名稱 Reciprocating compressor HG
產品群組 Semi-hermetic compressors
相位 3
顏色 Blue - standard (conductive coating)
類型名稱 EX-HG44e/475-4 S HC
馬達保護 INT69 G 115-230V AC, 50/60 Hz, IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality