Ball valves, JIP-G-WW, RB, Handle, Reduced Bore, PN 25, DN 65, Welded

065N3666

產品詳情

總重 5.5 Kilogram
淨重 5 Kilogram
Volume 5.72 Cubic decimeter
EAN 5702424597825

 

Approval standard EN 12266 part 1 P10-P11-P12 & part 2 F20
PED Directive 97/23/EEC Modul H1
Cone /seat sealing material PTFE+C
Contain batteries No
Differential pressure range [bar] [Max] 25 bar
Kvs values [m³/h] 200 m³/h
Leakage rate [% Kvs] Leakage rate A
Length [m] 260 m
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Number of ports 2
Operation type Handle
Permissible media District heating/cooling circulation water
Pressure class PN 25
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Stem sealing material PTFE/Graphite
Storage temperature [°C] [Min] -40 °C
Valve ball material 不鏽鋼
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 65
Valve stem material Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306
Valve type Reduced Bore
Welding ends material Weldable steel #20 or similar CE PED approved material
介質溫度 [°C] [最大值] 180 °C
介質溫度 [°C] [最小值] 0 °C
功能 On/off
型號 JIP-G-WW, RB, Handle
安裝方位 全部
應用 Heating
環境溫度 [°C] [最小值] -40 °C
產品群組 Ball valves
連接類型 Welded
閥體材質 Weldable steel #20 or similar CE PED approved material

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality