AVQM is a self-acting flow controller with integrated control valve developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings. AVQM has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphragm.Controllers are used together with Danfoss electrical actuators:- AMV 150 1)- AMV(E) 10 1) / AMV(E) 20 / AMV(E) 30- AMV(E) 13 1) / AMV(E) 23 / AMV(E) 33 with spring return function- AMV(E) 23 SU (spring up)- AMV 20 SL / AMV 23 SL / AMV 30 SL with stroke limitation1) AMV 150 / AMV(E) 10 / AMV(E) 13 can be combined with DN 15 controller only.AVQM combined with AMV(E) 13, AMV(E) 23 (SL) or AMV(E) 33 (SL) has been approved according to DIN EN 14597.
顯示 9 產品
AVQM, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 2.4, External Thread, G 3/4 A, Mounting version: Free
AVQM PN25 15/4 /0,2 thread flow/ret
AVQM, PN 25, DN 20, Flow rate [m³/h]: 0.16 - 3.5, External Thread, G 1 A, Mounting version: Free
AVQM PN25 20/6,3 /0,2 thread flow/ret
AVQM, PN 25, DN 25, Flow rate [m³/h]: 0.2 - 4.5, External Thread, G 1 1/4 A, Mounting version: Free
AVQM PN25 25/8 /0,2 thread flow/ret
AVQM, PN 25, DN 32, Flow rate [m³/h]: 0.4 - 10, External Thread, G 1 3/4 A, Mounting version: Free
AVQM PN25 32/12,5 /0,2 thread flow/ret
AVQM, PN 25, DN 40, Flow rate [m³/h]: 0.8 - 10.5, External Thread, G 2 A, Mounting version: Free
AVQM PN25 40/16 /0,2 thread flow/ret
AVQM, PN 25, DN 50, Flow rate [m³/h]: 0.8 - 12, External Thread, G 2 1/2 A, Mounting version: Free
AVQM PN25 50/20 /0,2 thread flow/ret
AVQM, PN 25, DN 32, Flow rate [m³/h]: 0.4 - 10, Flange, DN 32, Mounting version: Free
AVQM PN25 32/12,5 /0,2 flange flow/ret
AVQM, PN 25, DN 40, Flow rate [m³/h]: 0.8 - 12, Flange, DN 40, Mounting version: Free
AVQM PN25 40/20 /0,2 flange flow/ret
AVQM, PN 25, DN 50, Flow rate [m³/h]: 0.8 - 14, Flange, DN 50, Mounting version: Free
AVQM PN25 50/25 /0,2 flange flow/ret