氣體渦輪泵

顯示 3 產品

180B1010

PAHT G pumps, PAHT G 25

Flow [gpm] [Max]: 13.5, Flow [l/min] [Max]: 52.2, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1014

PAHT G pumps, PAHT G 70

Flow [gpm] [Max]: 29.6, Flow [l/min] [Max]: 113.9, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B6133

PAHT G pumps, PAHT G 12.5 Ex

Flow [gpm] [Max]: 6.7, Flow [l/min] [Max]: 27.7, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6