電子式膨脹閥, AKVA 10-5, 不銹鋼

068F3265

出口尺寸 [in]: 1/2 in, 入口尺寸 [in]: 3/8 in, 入口連接類型: 熔接接口, 出口連接類型: 熔接接口, Kv 值: 0.06

Product details

總重 0.45 Kilogram
淨重 0.376 Kilogram
Volume 1.183 Liter
EAN 5702422155119

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -58 °F
Approval EAC
LLC CDC TYSK
Built-in filter size [µm] 100 µm
China RoHS compliance Out of scope
Compatible Danfoss controllers EKC 315A
EKE 347
Connection material Steel
Contain batteries No
Cv value [gal/min] 0.06 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction indicator Embossed 1-way arrow
Inlet connection type Weld connection
Inlet size [in] 3/8 in
Kv value [m³/h] 0.06 m³/h
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 18 bar
MaxOPD[psi] 10W AC 260 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -58 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 18 bar
Orifice size [mm] 1.15 mm
Outlet connection type Weld connection
Outlet size [in] 1/2 in
Parts Program name AKVA
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 18 pc
Rated cap. conditions [IMP] tcond=90 °F
tliq=82 °F
tevap=4
Rated cap. conditions [SI] tcond=32 °C
tliq=28 °C
tevap=5
Rated capacity R717 [kW] 25 kW
REACH Candidate List substances No
Refrigerants R744
R717
Type AKVA 10-5
Working principle PWM
功能 NC
包裝方式 多個包裝(M-PACK)
可維修 Electric valve spare parts
線圈 No
閥體材質 不銹鋼
類型名稱 電子式膨脹閥

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality