Approval |
C UL US LISTED EAC LLC CDC TYSK RoHS RoHS China |
Approval file name |
REFRIGERANT VALVE 53R0 |
China RoHS compliance |
Out of scope |
Contain batteries |
No |
Customer part number |
00A425 |
Differential pressure [bar] |
18 bar |
Differential pressure [psi] |
260 psi |
EU RoHS compliance |
Out of scope |
Factory setting [bar] |
0.4 bar |
Flow direction indicator |
Embossed 1-way arrow |
Inlet connection type |
Solder, ODF |
Inlet size [in] |
5/8 in |
Inlet size [mm] |
16 mm |
Max. test pressure [bar] |
31 bar |
Max. test pressure [psig] |
450 psig |
Max. Working Pressure [bar] |
28 bar |
Max. Working Pressure [psig] |
406 psig |
Medium temperature range [°C] [Max] |
140 °C |
Medium temperature range [°C] [Min] |
-50 °C |
Medium temperature range [°F] [Max] |
284 °F |
Medium temperature range [°F] [Min] |
-58 °F |
Outlet connection type |
Solder, ODF |
Outlet size [mm] |
16 mm |
Pilot line conn. size [in] |
7/16 in - 20 UNF |
Pilot line connection type |
Flare |
Product accessories |
KV valves accessories |
Product group |
Press. and temp. regul. valves |
Product name |
Hot gas bypass regulator |
Quantity per packing format |
8 pc |
Rated cap. conditions [IMP] |
Delta ts=7 °F tcond=86 °F tevap=-14 °F |
Rated cap. conditions [SI] |
Delta ts=4K tcond=30 °C tevap=-10 °C |
Rated capacity R134a [kW] |
11.6 kW |
Rated capacity R134a [TR] |
6.3 TR |
Rated capacity R22 [TR] |
9.2 TR |
Rated capacity R404A/R507 [kW] |
24.2 kW |
Rated capacity R404A/R507 [TR] |
9.1 TR |
Rated capacity R407C [TR] |
9.9 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R1270 R134a R22 R290 R404A R407A R407C R407F R407H R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
Regulation range [bar] [Max] |
6 bar |
Regulation range [bar] [Min] |
0 bar |
Regulation range [psi] [Max] |
85 psi |
Regulation range [psi] [Min] |
0 psi |
Regulation range [psig] Pe [Max] |
85 psig |
Regulation range [psig] Pe [Min] |
0 psig |
SCIP dossier no. |
07f60708-3237-4fd0-9275-7e8aeeecb838 |
SCIP dossier product name |
CPCE |
Type |
CPCE 15 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R448A R449A R449B R450A R452A R507A R513A R515B R516A |
UL evaluated |
Yes |
出口尺寸 [in] |
5/8 in |
包裝方式 |
多個包裝(M-PACK) |
可維修 |
KV 閥備用零件 |
工廠設定 |
5.8 psig |
更多資訊 |
噴射LG 液氣混合器 |
額定製冷能力 R22 [kW] |
25.6 kW |
額定製冷能力 R407C [kW] |
27.9 kW |