Hochdruck Expansions-Motorventil, ICMTS 80A

027H3511

Kv-Wert [m³/h]: 18, Max. zul. Betriebsdruck [bar]: 140

Product details

Gross weight 5 Kilogram
Net weight 4.2 Kilogram
Volume 8.96 Liter
EAN 5715162603505

 

Allowable temp. TS [°C] [max] 150 °C
Allowable temp. TS [°C] [min] -60 °C
Allowable temp. TS [°F] [max] 302 °F
Allowable temp. TS [°F] [min] -76 °F
Application area Transcritical CO2 systems
Approval CE
CRN
UL
Body material Steel
CE evaluated Yes
Comments SVL - 140B
Compatible Danfoss controllers EKC 326A
Connection material Steel
Connection standard EN 10220
Contain batteries No
Cv value [gal/min] 20.808 gal/min
Direction None
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Kv value [m³/h] 18 m³/h
Manual operation option Via ICAD setting
Via Multifunction tool
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
MaxOPD [bar] 90 bar
MaxOPD [psig] 1305 psig
Open/close time [s] 8 s
Operation temp. [°C] [max] 50 °C
Operation temp. [°C] [min] -40 °C
Operation temp. [°F] [max] 122 °F
Operation temp. [°F] [min] -40 °F
Packing format Single pack
Parts Program name ICMTS
PED category I
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description High press. exp. motor valve
Product group Expansion valves
Product Name Description Function module
Quantity per packing format 1 pc
Refrigerants R744
Serviceable ICM / ICS / ICLX spare parts
Type ICMTS 80A
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes
Valve operation Direct

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality