The new A2L gas sensor is designed for use in the HVAC market with a specific focus on Residential, Heat Pump, Rooftop, & Chiller applications. Our thermal conductivity technology offers rapid & accurate leak detection, +15 year lifetime, immunity to poisoning, automated self-calibration, and reliable self-diagnostics to avoid silent failures. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration
顯示 6 產品
DST G54B, R454B
電源電壓 [V] AC: 24, null: 24.00, 測量範圍: -40 - 80, 電氣接頭尺寸: 6 pin, 規格鍵: DST G54B-B0-09-0AAB-LC001-I
DST GR32, R32
電源電壓 [V] AC: 24, null: 24.00, 測量範圍: -40 - 80, 電氣接頭尺寸: 6 pin, 規格鍵: DST GR32-AB-12-0AAB-LC003-I
DST G54B, R454B
電源電壓 [V] AC: 24, null: 24.00, 測量範圍: -40 - 80, 電氣接頭尺寸: 6 pin, 規格鍵: DST G54B-AB-12-0AAB-LC003-I
DST GR32, R32
電源電壓 [V] AC: 24, null: 24.00, 測量範圍: -40 - 80, 電氣接頭尺寸: 6 pin, 規格鍵: DST GR32-B0-09-0AAB-LC001-I
Gas sensor, DST GR32, R32
Alarm threshold [LFL %]: 12, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Measuring range [°C]: -40 - 80, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Dual, Specification key: DST GR32-AB-12-0AAB-LC003-M
DST GR32, R32
電源電壓 [V] AC: 24, null: 24.00, 測量範圍: -40 - 80, 電氣接頭尺寸: 6 pin, 規格鍵: DST GR32-B0-09-0AAB-LC001-M