Danfoss DSG compressors excel in process chillers, comfort cooling, and heat pumps, offering efficiency with R1234ze and R515B refrigerants. The DSG range targets process chillers, comfort cooling, and heat pumps in the 40 to 240T range (650kW@50Hz), specifically optimized for these refrigerants. These compressors achieve higher efficiency without expanding their footprint. The DSG range stands as a reliable solution, offering efficient performance across diverse industrial cooling and heating applications.
顯示 1 產品
渦旋壓縮機, DSG295A4AAB
冷媒: R1234ze(E); R515B, 使用事業部: 空調, 壓縮機電源 [V]: 380-415/3/50 460/3/60, 包裝方式: 單個包裝(Single-PACK)