BOCK, HGX46/345-4 S CO2 T, Semi-hermetic CO2 transcritical

097B16220

若丹佛斯在线商城并没有此产品。请您与我们的客户服务中心联系

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16220

产品详情

總重 263.8 Kilogram
淨重 242 Kilogram
Volume 428.8 Liter
EAN 5715162569580

 

Anti-vibration pads No
Capacity regulator No
Contain batteries No
Description Compressor HGX46/345-4 S CO2 T
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE No
Intermediate flange/adapter No
IP 等級 IP66
Legacy BOCK ID 16220
Length (mm) 774
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX46/345-4 S CO2 T
Oil differential pressure sensor No
Oil level regulator No
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
SCIP 卷宗产品名称 HG(X)46/…. CO2 T
SCIP 卷宗编号 346dec0b-2773-4e6b-b2de-974a2a1df49e
Screw-in valve No
Thermal protection thermostat No
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
产品名称 Reciprocating compressor HG
产品系列 Semi-hermetic compressors
冷媒 R744
品牌 BOCK
型号 HGX46
壓縮機電源 [V] 380-420V Y/YY -3- 50Hz PW
宽度 [mm] 471 mm
技術 Semi-hermetic CO2 transcritical
排氣口備註 Standard
排氣口備註 Blind flange
排氣口備註 Standard
排氣口備註 Blind flange
氣缸 6
燃油型号 BOCKlub E85
相位 3
總高度 [mm] 403 mm
认证标准 No
類型名稱 HGX46/345-4 S CO2 T
颜色 Blue (standard)
馬達保護 INT69 G 115-230V AC, 50/60 Hz, IP00

附件

Replacement

Replacement

Replacement

Serviços

Software

Software and firmware to extend functionality