BOCK, HGX46/310-4 S CO2 T, Semi-hermetic CO2 transcritical

097B16219

This product is not available in this store. Please contact your local Customer Service Center.

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16219

Detalhes do produto

總重 261.8 Kilogram
淨重 240 Kilogram
Volume 428.8 Liter
EAN 5715162569597

 

Altura total [mm] 403 mm
Anti-vibration pads No
Capacity regulator No
Cilindro 6
Classe IP IP66
Comentários de conexão de descarga Standard
Comentários de conexão de descarga Blind flange
Contain batteries No
Cor Blue (standard)
Description Compressor HGX46/310-4 S CO2 T
Designação de tipo HGX46/310-4 S CO2 T
Family HG CO2 T Compressors
Fase 3
Fonte de alimentação do compressor [V] 380-420V Y/YY -3- 50Hz PW
Frequency Hz 50
Grupo de produtos Semi-hermetic compressors
Hot gas temperature sensor No
In scope of WEEE No
Intermediate flange/adapter No
Largura [mm] 471 mm
Legacy BOCK ID 16219
Length (mm) 774
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX46/310-4 S CO2 T
Nome do produto Reciprocating compressor HG
Oil differential pressure sensor No
Oil level regulator No
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Padrão de homologação No
Proteção do motor INT69 G 115-230V AC, 50/60 Hz, IP00
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerantes R744
SCIP dossier no. 346dec0b-2773-4e6b-b2de-974a2a1df49e
SCIP dossier product name HG(X)46/…. CO2 T
Screw-in valve No
Tecnologia Semi-hermetic CO2 transcritical
Thermal protection thermostat No
Tipo BOCK
Tipo HGX46
Tipo de óleo BOCKlub E85
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
排氣口備註 Standard
排氣口備註 Blind flange

Accessories

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality