BOCK, HGX46/280-4 S CO2 T, Semi-hermetic CO2 transcritical

097B16218

This product is not available in this store. Please contact your local Customer Service Center.

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16218

產品詳情

總重 261.8 Kilogram
淨重 240 Kilogram
Volume 428.8 Liter
EAN 5715162569603

 

Anti-vibration pads No
Approval standard No
Capacity regulator No
Contain batteries No
Description Compressor HGX46/280-4 S CO2 T
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE No
Intermediate flange/adapter No
IP 等級 IP66
Legacy BOCK ID 16218
Length (mm) 774
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX46/280-4 S CO2 T
Oil differential pressure sensor No
Oil level regulator No
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 346dec0b-2773-4e6b-b2de-974a2a1df49e
SCIP dossier product name HG(X)46/…. CO2 T
Screw-in valve No
Thermal protection thermostat No
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
冷媒 R744
品牌 BOCK
型號 HGX46
壓縮機電源 [V] 380-420V Y/YY -3- 50Hz PW
寬度 [mm] 471 mm
技術 Semi-hermetic CO2 transcritical
排氣口備註 Standard
排氣口備註 Blind flange
排氣口備註 Standard
排氣口備註 Blind flange
氣缸 6
油類型 BOCKlub E85
產品名稱 Reciprocating compressor HG
產品群組 Semi-hermetic compressors
相位 3
總高度 [mm] 403 mm
顏色 Blue (standard)
類型名稱 HGX46/280-4 S CO2 T
馬達保護 INT69 G 115-230V AC, 50/60 Hz, IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality