顯示 10 產品
Floor Heating Controls, Danfoss Icon, Dew point sensor, 24 V, Output voltage [V] AC: 230, Strappable
Used in floor heating/cooling as protection against condensation, Wired 24V
Floor Heating Controls, Danfoss Icon, Expansion module, 230 V, Attachable
Global away, cooling input, dew point sensor, cooling change-over, supply temperature control, Wired 24V
App Module for Master Controller to enable wifi and APP control on Danfoss Icon
App Module for Master Controller to enable wifi and APP control on Danfoss Icon
Repeater is used to extend the range between thermostats and Master Controller
Repeater is used to extend the range between thermostats and Master Controller
Floor Heating Controls, Danfoss Icon, Radio module, 5 V, Attachable
For wireless connection to 24 V Master Controllers, Wireless
Zigbee integration on Danfoss Ico 24V Master Controller.
Zigbee integration on Danfoss Ico 24V Master Controller.
Zigbee Repeater is used to extend the range between Zigbee devices
Zigbee Repeater is used to extend the range between Zigbee devices