Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
為保護您的帳戶安全,您可以在系統上啟用自動登出。您的頁面即將逾時:
由於您已閒置超過 120 分鐘,系統已自動登出。
You are at the {0} store.
Valves for heating, district heating and cooling systems. The valves can be used with following actuators: Thermostats (TR) AFT...; Safety Temperature Monitor (STM) STFW; Actuators AMV(E) 655, 658, 659.
顯示 31 產品
VFGS 2, PN 16, DN 15, 4 m³/h, Flange
VFGS2 PN16 15/4 2-way flange flow/ret
VFGS 2, PN 16, DN 20, 6.3 m³/h, Flange
VFGS2 PN16 20/6,3 2-way flange flow/ret
VFGS 2, PN 16, DN 25, 8 m³/h, Flange
VFGS2 PN16 25/8 2-way flange flow/ret
VFGS 2, PN 16, DN 32, 16 m³/h, Flange
VFGS2 PN16 32/16 2-way flange flow/ret
VFGS 2, PN 16, DN 40, 20 m³/h, Flange
VFGS2 PN16 40/20 2-way flange flow/ret
VFGS 2, PN 16, DN 50, 32 m³/h, Flange
VFGS2 PN16 50/32 2-way flange flow/ret
VFGS 2, PN 16, DN 65, 50 m³/h, Flange
VFGS2 PN16 65/50 2-way flange flow/ret
VFGS 2, PN 16, DN 80, 80 m³/h, Flange
VFGS2 PN16 80/80 2-way flange flow/ret
VFGS 2, PN 16, DN 100, 125 m³/h, Flange
VFGS2 PN16 100/125 2-way flange flow/ret
VFGS 2, PN 16, DN 125, 160 m³/h, Flange
VFGS2 PN16 125/160 2-way flange flow/ret
檢視: