VL 2 and VL 3 valves provide a quality, cost effective solution for most water and chilled applications. The valves are designed to be combined with following actuators: DN 15-50 with AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311). DN 65-80 with AMV(E) 335 or AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312). DN 100 with AMV(E) 55 or AMV(E) 56, AMV(E) 655, AMV(E) 658 SU/SD or AMV(E) 659 SD actuators. Combinations with other actuators could be seen under Accessories.
顯示 17 產品