ASV-D is a partner valve to be used with the dynamic balancing valves ASV-PV/P or AB-PM to control differential pressure in the risers. ASV-D is a combined presetting and shut-off valve with a range of unique features. Because of ASV-D’s bi-directional functionality the valve can be used inside or outside the control loop.
顯示 6 產品