ASV balancing valves are used for dynamic hydronic balance in heating and cooling systems. One of the major challenges in heating and cooling systems is a lack of good hydronic balancing, caused by differential pressure, which is changing constantly and unpredictably in the system. This often results in complaints about poor indoor comfort, noise and high energy bills. ASV automatic balancing valves ensure an optimal pressure differential for control valves as well as the correct flow within the individual risers at all times. The ASV automaticallycreates an optimal hydronic balance within the installation, whether under full or partial load. This balance is never disrupted.
顯示 62 產品
ASV-PV 3G, DN 50, 5 KPa - 25 KPa, External Thread
ASV-PV DN 50, 5-25 kPa, external thread, automatic balancing valve
ASV-PV 3G, DN 50, 35 KPa - 75 KPa, External Thread
ASV-PV DN 50, 35-75 kPa, external thread, automatic balancing valve
ASV-PV 3G, DN 50, 35 KPa - 75 KPa, External Thread
ASV-PV DN 50, 35-75 kPa, external thread, automatic balancing valve