ECasphalt is an extremely high-quality, 360° fully screened twin conductor cable with a very robust outer sheath (UV resistant), designed especially for embedding directly into max. 240 °C mastic or asphalt concrete (road asphalt). Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended Danfoss Warranty. *An EPD is a document used to communicate transparently, the quantified environmental impacts of a product over its life cycle stages.
顯示 1 產品
Heating Cables, ECasphalt 30T, 30 W/m, 17.5 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Asphalt ice and snow melting